text.skipToContent text.skipToNavigation

Keats Collection One-Light Bath & Vanity Light

by Progress Lighting 

Collection Name: Keats

Catalog ID: P2814-09

One-light bath & vanity with a light and open feeling, combined with traditional styling, triumph in the Keats collection. Frosted ribbed glass and an elegant frame enhance the overall effect. Brushed Nickel finish.

  • Traditional styling.
  • A light and open feeling.
  • Frosted ribbed glass and an elegant frame.

$56.10 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Color Gray
Color Generic grey
Construction Material - Main Steel
Finish Name Brushed Nickel
Finish Type plated
Glass Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • New Traditional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style
  • Transitional
  • New Traditional
UPC 785247198702
Warranty Length 1 year warranty

Dimensions

Depth 8.125 in
Gross Weight with Packaging 2.13 lb
Height 9 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.21 lb
Width 5.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 24 No

Resources/Downloads