PROG_P300218_020_hero_PRODIMAGE
PROG_P300218_020_hero_PRODIMAGE
PROG_Mast_Antique_Bronze_GeneralLit
PROG_P300218_020_detail4_PRODIMAGE
+6
PROG_P300218_020_detail2_PRODIMAGE
Discontinued
Clearance

Mast Collection Four-Light Antique Bronze Clear Glass Coastal Bath Vanity Light

$148.00 USD
$330.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300218-020

Collection name:

Mast

Inject a down-to-earth vibe that invites you to breathe easy in any bath and vanity setting with the Mast four-light bath. Four clear, etched glass shades create a candle-like appearance as they grace a smooth, clean bar affixed to a rectangular backplate. Both the bar and backplate feature an earthly faux wood texture accented by a beautiful Antique bronze finish, making the piece ideal for coastal and modern farmhouse settings.

  • Ideal for a bathroom
  • Perfect for coastal, farmhouse, modern, and modern mountain style settings
  • Handsome antique bronze finish with a faux-finish wooden backplate
  • Crisp clear glass surrounds etched glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent) compatible with dimmable bulbs
  • Measures 33.875-inch width by 7.75-inch height by 6.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Alexa, Chadwick, and Hemsworth collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Modern Mountain
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
Type
Vanity Light
UPC
785247232611
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33.875 in x 6.25 in x 7.75 in
Height
7.75 in
Height to Center
5.25 in
Length
33.875 in
Weight
8.23 lb
Width
6.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93101694