text.skipToContent text.skipToNavigation

Moore Collection Polished Nickel One-Light Bath

by Progress Lighting 

Collection Name:  Moore

Catalog ID: P300280-104

Your life is busy and hectic, but your home can be an oasis of tranquility and calm under the classic, timeless glow of this classic light fixture. An angelic white opal glass shade affixes to a simple metal bar in a delicate design. A smooth, square backplate coated in a beautifully understated polished nickel finish serves as a stunning backdrop for this must-have light fixture. This bath light is designed to use with a G9 LED light bulb.

  • An angelic white opal glass shade affixes to a simple metal bar in a delicate design.
  • A smooth, square backplate coated in a beautifully understated polished nickel finish serves as a stunning backdrop for this must-have light fixture.
  • A classic lighting design with a timeless glow.
  • Ideal for any bathroom.
  • Perfect for modern and contemporary settings.
  • Measures 4-3/4-inch width by 6-3/4-inch height.
  • Uses one halogen bulb that is sold separately (5w - G9, 120v).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$105.60 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Bath & Vanity
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type Plated
Fixture Type Bath Sconce
Glass White Opal
Lamp Included No
Lamp Shape G9
Lamp Type Halogen (G9, 120V)
Lamp Type Actual G9
Lamp Type Basic Halogen
Lifestyle
  • Luxe
  • Modern
Light Distribution Up/Down
Light Source Halogen
Mount location wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main G9
Socket Type Socket
Socket type material Porcelain
UPC 785247237593
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.25 in
Height 6.75 in
Height to Center 4.5 in
Note Weight of fixture exceeds NEC limits No
Weight 1.54 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 5 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads