text.skipToContent text.skipToNavigation

Nissé Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Nisse

Catalog ID: P2013-104

With a glamorous, vintage-modern appeal, Nisse features Polished Nickel on a two-light bath with K9 glass accents. Overscaled discs of clear glass bobeches reflect and glimmer against the Polished Nickel finish. Etched opal glass shades complete the sophisticated look. Fixture can be installed facing up or down to suit your preference.

  • Polished Nickel finish.
  • K9 glass accents.
  • Clear glass bobeches reflect and glimmer against Polished Nickel finish.
  • Etched opal glass shades.

$249.37 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Wall Brackets
Coating plated
Color Nickel
Color Generic grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Nickel
Finish Type plated
Glass Opal etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style
  • Luxury
  • Transitional
UPC 785247167302
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.25 in
Gross Weight with Packaging 6 lb
Height 9 in
Note Weight of fixture exceeds NEC limits No
Weight 6 lb
Width 14.625 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads