-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Phase 1.1 LED Collection 48" LED Linear Bath & Vanity
Item Added to Your Cart!
Phase 1.1 LED Collection 48" LED Linear Bath & Vanity
Phase 1.1 LED Collection 48" LED Linear Bath & Vanity
Featuring a cylindrical acrylic diffuser and a simple rectangular back plate, Phase 1.1 Collection 48in. linear bath bar accommodates residential, light commercial and multi-family applications. An integrated LED source provides uniform illumination, as well as energy and cost savings benefits. Can be installed vertically or horizontally.
- The white cylindrical acrylic diffuser provides even illumination
- Curved end caps and rectangular back plate are finished in Brushed Nickel
- The LED light is diffused to create an even glow
- Ideal for residential, commercial and multi-family applications
- Mount horizontally or vertically on the wall in bath and vanity settings
- Measures 48in W x 4-3/4in ht.
- 42w integrated LED, 3,500 delivered lumens 83 lumens/watt, 3000K color temperature, 90+ CRI.
- ETL Safety listed for use in damp locations
- Compatible with many ELV dimmers
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
- Includes installation instructions and mounting hardware
- Coordinating fixtures available
Product Details
General
Can be mounted up or down | Yes |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Aluminum |
Convertible fixture includes both mounts | No |
Dimming Protocol |
|
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Bath Bar |
Glass | White |
Lamp Included | Yes |
Lamp Shape | LED |
Lamp Type | Integrated LED |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle | Modern |
Mount location | Wall |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Operating Temperature Celcius Max | 30°C |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Bathroom |
Socket Base Type - Main | Integrated |
Socket Type | integrated |
Socket type material | LED |
Starting Temperature - Minimum | -30 °C |
Style | Modern |
Sub Brand | Progress LED |
Type | Bath Bar |
UPC | 785247226474 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Depth | 4 in |
Height | 4.75 in |
Height to Center | 2.375 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 6.11 lb |
Width | 48 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 42 W |
Lumens Per Watt | 83 Lum/Watt |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | Yes |
Certified Listed | cETLus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
Energy Efficient | Yes |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
JA8 | 2016 |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | Yes |
Resources/Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Test Documents
Applications Notes
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
PROG_P300225-009-30_18.00958_testlabreports
IES fileTest Report |
Please wait, preparing to download your file.