PROG_P300428-163_hero_PRODIMAGE
PROG_P300428-163_hero_PRODIMAGE
play
3D View
PROG_PRESTON_COLLECTION_VINTAGE_BRASS_GeneralLit
+6
PROG_P300428-163_straight_PRODIMAGE

Presto Collection Three-Light Coastal Vintage Brass Bath and Vanity Light

$231.00 USD

Brand:

Progress Lighting

Catalog ID:

P300428-163

Collection name:

Preston

Preston features industrial inspired details paired with elegant opal glass for comfortable illumination in the bath, and fits beautifully into farmhouse, coastal and transitional settings. The decorative frame includes a softly curved metal support with authentically crafted hardware elements.

  • Add a touch of modern farmhouse style to bathrooms, vanities and powder rooms with the Preston Collection bath light
  • The bathroom light's style is perfect for transitional, farmhouse and coastal décor
  • The light is coated in a mellow vintage brass finish, highlighting the bell-shaped glass shade
  • A decorative soft curved metal straps and knobs complement the white opal glass shades providing comfortable illumination
  • Mount the light fixture with the glass facing up or down for more design flexibility
  • Measures 22.12 in. length by x 9 in. height, extends 7.37 in.
  • Use (3) 100-Watt maximum medium base bulbs, or LED equivalent, that is sold separately and dimmable when used in conjunction with dimmable bulbs
  • Certifications: cULus Damp Location listed, fixture can be used in rooms such as bathrooms, powder rooms or covered outdoor rooms where moisture may be present
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
Yes
Color
Brass
Color Generic
Brass
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Vintage Brass
Finish Type
Plated
Fire Resistance
No
Fixture Type
Bath & Vanity
Glass
Etched Opal
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Coastal
  • Transitional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Round Mounting Plate
Mounting Type
Wall
New Products
Yes
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247253500
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
22.12 in x 7.37 in x 9 in
Height
9 in
Height to Center
4.5 in
Length
22.12 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.63 lb
Width
7.37 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164288

Resources and downloads