text.skipToContent text.skipToNavigation

Renovations Collection Three-Light Bath Light

by Progress Lighting 

Collection Name:  Renovations

Catalog ID: P2731-81

With an elegant blend of old and new, the Renovations Collection three-light bath bracket captures the spirit of charming antiques while maintaining a certain modern flair. Finished with a rich metallic patina to complement fashions from any era. The styling is versatile and a great addition to any space and the complete collection includes fixtures for every room in the home.

  • Antique Nickel finish
  • Textured, etched glass shade
  • Charming appeal with modern flair
  • Versatile design- fixture can be mounted up or down

$17.00 USD

$17.00 USD

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Construction Material -Secondary brass
Construction Material -Secondary part construction
Fan - Dual mount No
Finish Name Antique Nickel
Finish Type Plated
Fixture Type Vanity Light
Glass Etched
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle Elements
LowVoltage No
Mount location wall
Mounting Type wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material ceramic
Style Traditional/Classic
UPC 785247133871
Warranty Length 1 year warranty

Dimensions

Depth 8.125 in
Gross Weight with Packaging 10.8 lb
Height 8.25 in
Height to Center 5.375 in
Note Weight of fixture exceeds NEC limits No
Weight 10.8 lb
Width 22 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Line/low Voltage No
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads