text.skipToContent text.skipToNavigation

Rushton Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Rushton

Catalog ID: P300228-143

Give a nod to days of old with the Rushton three-light bath. A timeless trilogy of exposed bulbs enveloped in clear glass shades dangle from antique-style sockets. Antique Brass tube arms wind around mechanical pulley wheels as they anchor the bulbs to the Graphite-finished backplate. This ensemble of historical elegance is a must-have as a bath vanity or wall sconce in industrial and farmhouse settings.

  • Perfect as a bath vanity above a mirror or as a wall sconce throughout the home wherever a vintage touch is desired
  • Antique styling is ideal for industrial and farmhouse settings
  • Three-light bath vanity offers a vintage charm that preserves a sense of history
  • Industrial pulley wheel detailing with faux metal cord is offset by a simple rectangular backplate
  • Mixed-metal finish of Graphite accented with an Antique Brass tube arm
  • Measures 24 in width X 9-1/2 in height, Extends 6 in, H/CTR 7 in
  • Uses three 60-watt max medium base bulbs, or LED equivalent, that are sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$208.45 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Graphite
Finish Type Painted
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Industrial
UPC 785247232925
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6 in
Height 9.5 in
Height to Center 7 in
Weight 6.67 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads