-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Bath & Vanity
- Rushton Collection Two-Light Bath & Vanity
Item Added to Your Cart!
Rushton Collection Two-Light Bath & Vanity
Rushton Collection Two-Light Bath & Vanity
Honor history with the Rushton two-light bath. Two exposed bulbs dressed in clear glass shades make a striking couple as they gracefully hang from antique-style sockets. A square, Brushed Nickel backplate anchors Black tube arms extending over mechanical pulley wheels, bringing history to life as this quintessential piece serves as a bath vanity or wall sconce wherever antique lighting is desired in industrial and farmhouse settings.
- Perfect as a bath vanity above a mirror, or as a wall sconce throughout the home wherever a vintage touch is desired
- Antique styling is ideal for industrial and farmhouse settings
- Two-light bath vanity offers a vintage charm that preserves a sense of history
- Industrial pulley wheel detailing with faux metal cord is offset by a simple, rectangular backplate
- Mixed-metal finish of Brushed Nickel accented with a Black tube arm
- Measures 16 in width X 9-1/2 in height, Extends 6 in, H/CTR 7 in
- Uses two 60-watt max medium base bulbs, or LED equivalent, that are sold separately
- Includes installation instructions and mounting hardware
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
Product Details
General
Can be mounted up or down | Yes |
Category General | Bath & Vanity |
Color | Nickel |
Color Generic | Grey |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Vanity Light |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting for outlet box included | plate |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Bathroom |
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | Porcelain |
Style |
|
Type | Vanity Light |
UPC | 785247232895 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 6 in |
Height | 9.5 in |
Height to Center | 7 in |
Weight | 4.1 lb |
Width | 16 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cULus |
Certified Listed Location | Damp Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.
Related Products