PROG_P300178_009_PRODIMAGE
PROG_P300178_009_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Saluda_BN_GeneralLit
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
+4
PROG_P300178_009_facing-up-or-down
Discontinued
Clearance

Saluda Collection One-Light Bath & Vanity

$40.60 USD
$89.87 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300178-009

Collection name:

Saluda

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. One-light bath and vanity in a Brushed Nickel finish. One-light bath and vanity in a Brushed Nickel finish.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for coastal, farmhouse, and transitional style settings
  • Beautiful brushed nickel finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.75-inch width by 9.5-inch height by 7.75-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Litchfield, Range, and Piedmont collections by Progress Lighting
  • Our 1-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Base Type
E26
Can be mounted up or down
Yes
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Farmhouse
  • Coastal
  • Transitional
Type
Bath Sconce
UPC
785247223671
Warranty Length
1-year limited warranty

Dimensions

Dimensions
5.75 in x 7.75 in x 9.5 in
Height
9.5 in
Height to Center
4.5 in
Length
5.75 in
Weight
3.61 lb
Width
7.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
72

Resources

Instruction Sheet Number
93092885