text.skipToContent text.skipToNavigation

Saluda Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Saluda

Catalog ID: P300180-020

The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Three-light bath and vanity in a Antique Bronze finish. Three-light bath and vanity in a Antique Bronze finish.

  • Clean comfortable forms with gentle curves are highlighted in Saluda
  • Softly shaped clear glass shades are accented with a banded ring and nestled on a socket cup to complete the form.
  • Clear glass shades
  • Antique Bronze finish
  • 3-light bath
  • Uses 3, 60-watt max. medium base bulb including LED equivalent (sold separately)
  • Mount on wall in bath and vanity settings to enhance a spa-like atmosphere
  • Measures 24" W x 9 1/2" H
  • The design features clean, precise fittings and a larger scale - and lends itself to Farmhouse, Coastal and Transitional spaces
  • Damp location listed
  • Shop the complete Saluda collection for a coordinated look throughout your entire home or mix and match with other complementary styles for a more curated decor

$199.32 USD

Available to purchase from

Product Details

General

Base Type E26
Can be mounted up or down Yes
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Vanity Light
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Transitional
UPC 785247223626
Warranty Length 1-year limited warranty

Dimensions

Depth 7.75 in
Height 9.5 in
Height to Center 5 in
Weight 9.24 lb
Width 24 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads