text.skipToContent text.skipToNavigation

Saluda Collection Two-Light Bath & Vanity

By Progress Lighting 

Collection Name:  Saluda

Catalog ID: P300179-020

By Progress Lighting
$146.74 USD
Collection Name:  Saluda
Catalog ID:  P300179-020
The Saluda Collection features a gently curving frame paired with clear glass shades. Each shade is accented with a banded ring to carry through the theme of finely crafted metal fittings. The design lends itself to Farmhouse, Coastal and Transitional spaces. Two-light bath and vanity in a Antique Bronze finish. Two-light bath and vanity in a Antique Bronze finish.
  • Ideal for a bathroom and powder room.
  • Perfect for coastal, farmhouse, and transitional style settings
  • Handsome antique bronze finish
  • Crisp clear glass shades
  • Mount the light fixture facing up or down
  • Use 2 medium base bulbs that are sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 15.5-inch width by 9.5-inch height by 7.75-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Litchfield, Range, and Piedmont collections by Progress Lighting
  • Our 1-year limited warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Base Type E26
Can be mounted up or down Yes
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Bath & Vanity
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included plate
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Farmhouse
  • Coastal
  • Transitional
Type Vanity Light
UPC 785247223640
Warranty Length 1-year limited warranty

Dimensions

Dimensions 15.5 in x 7.75 in x 9.5 in
Height 9.5 in
Height to Center 5 in
Length 15.5 in
Weight 6.47 lb
Width 7.75 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Pallet Quantity 32

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes