text.skipToContent text.skipToNavigation

Santiago Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name: Santiago

Catalog ID: P2754-80

Three-light bath bracket from the Santiago Collection offers versatility with a distinct style. With spiraled detailing, center columns reveal scrolled arms enhanced by subtle twists and a rich Forged Black hand painted finish. Highlighted by pillars of jasmine mist glass, each fixture creates a relaxed ambiance.

  • Hand painted Forged Black finish.
  • Spiraled detailing- scrolled arms enhanced by subtle twists.
  • Jasmine mist glass.
  • Creates a relaxed ambiance.

$316.03 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Fan - Dual mount No
Finish Name Forged Black
Finish Type painted
Glass Jasmine mist
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • New Traditional
  • Rustic
Mount location Wall
Mounting Type wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main E26
Socket Type sockets
Socket type material phenolic
Style
  • New Traditional
  • Rustic
UPC 785247135257
Warranty Length 1 year warranty

Dimensions

Depth 7 in
Gross Weight with Packaging 8.5 lb
Height 11 in
Height to Center 7.875 in
Note Weight of fixture exceeds NEC limits No
Weight 8.5 lb
Width 21 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads