text.skipToContent text.skipToNavigation

Signal Collection Four-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Signal

Catalog ID: P300177-015

This stunning Signal four-light bath will feel right at home as it casts a gorgeous glow around a bathroom or dressing table mirror, in a hallway, or wherever focused task light is desired. Clear, blown glass shades nod to the fixture’s industrial origin while a long, Polished Nickel bar and smooth, circular backplate respect modern sensibility.

  • Perfect for installing above a bathroom or dressing table mirror, in a hallway, or wherever focused light is desired
  • Four-light bath vanity with simple, clean lines
  • Offers a clean, minimalist approach ideal for coastal, modern farmhouse, and modern interiors
  • Round backplates holds a single bar supporting the light fixtures surrounded by clear, blown glass shades
  • Finished in Polished Chrome
  • Can be mounted facing up or down
  • Measures 33-1/2 in width X 9-1/8 in height, extends 5-3/8 in, H/CTR 2-5/8 in
  • Includes installation instructions and mounting hardware
  • Uses four 60-watt max medium base bulbs, or the LED equivalents, that are sold separately
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$206.14 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Chrome
Color Generic grey
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Glass Clear
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 4
Number of Lamps Total 4
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material Porcelain
Style
  • Coastal
  • Modern Farmhouse
  • Modern
UPC 785247223039
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.375 in
Height 9.125 in
Height to Center 2.625 in
Weight 6.01 lb
Width 33.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads