PROG_P300174_143_herolit_PRODIMAGE
PROG_P300174_143_herolit_PRODIMAGE
PROG_P300174_143_arm_PRODIMAGE
PROG_P300174_143_herolitalt_PRODIMAGE
+4
PROG_PL_1596_E26_A19-clear_Dimmable_Lamp_Graphic
Discontinued
Clearance

Signal Collection One-Light Graphite Clear Glass Coastal Bath Vanity Light

$40.60 USD
$88.11 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300174-143

Collection name:

Signal

Experience focused task lighting packaged in a simple, classic style with the Signal one-light bath. A refined, Graphite-finished arm and round backplate serve as a backdrop for a clear, blown glass shade that takes center stage in this ensemble of modern and transitional tunes, making the fixture ideal for installing above a bathroom or dressing table mirror, in a hallway or wherever focused task light is desired in coastal, modern farmhouse, and modern settings.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for coastal, farmhouse, modern, and urban industrial style settings
  • Gorgeous graphite finish
  • Crisp clear glass shade
  • Mount the light fixture facing up or down
  • Use 1 medium base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 5.125-inch width by 9.125-inch height by 5.375-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Modern
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Coastal
  • Modern Farmhouse
  • Modern
Type
Bath Sconce
UPC
785247223084
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.125 in x 5.375 in x 9.125 in
Height
9.125 in
Height to Center
2.625 in
Length
5.125 in
Weight
1.91 lb
Width
5.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
128

Resources

Instruction Sheet Number
93092645

Resources and downloads