text.skipToContent text.skipToNavigation

Spirit Collection Three-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Spirit

Catalog ID: P2137-144

Invite a delicate appeal to your home as the spirit of craftsmanship prevails with subtle forms. The Spirit collection has light umber etched glass shades. New pebbles finish offers that refreshing feel for interior areas. Three-Light bath and vanity.

  • Refreshing Pebbles finish.
  • Light umber glass shade.
  • Subtle forms and refreshing feel.
  • Galvanized steel look

$125.29 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Brown
Color Generic brown
Construction Material - Main Steel
Finish Name Pebbles
Finish Type painted
Glass Light Umber Etched
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Transitional
  • Rustic
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type sockets
Socket type material porcelain
Style
  • Transitional
  • Rustic
UPC 785247184415
Warranty Length 1 year warranty

Dimensions

Depth 8.25 in
Gross Weight with Packaging 6.16 lb
Height 7.75 in
Height to Center 5.25 in
Note Weight of fixture exceeds NEC limits No
Weight 6.16 lb
Width 27.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 W
Title 22 No
Title 24 No

Resources/Downloads