PROG_P2060_15_PRODIMAGE
PROG_P2060_15_PRODIMAGE
PROG_status chandelier_IMG_2672_detailshot
PROG_P2060_15alt_PRODIMAGE
+2
PROG_status chandelier_IMG_1309_detailshot

Status Collection One-Light Polished Chrome Off-White textured Fabric Shade Coastal Bath Vanity Light

$147.29 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2060-15

Collection name:

Status

Enjoy high status with a collection full of fun, femininity, glimmer and glean. Status can excite the room as K9 glass accents offer a crystal-like clarity. Off-White fabric shade is matched perfectly with the polished chrome finish completing the one-light wall sconce with a sophisticated look.

  • Ideal for a bathroom, dining room, hallway, or foyer
  • Perfect for coastal, luxe, modern, and transitional style settings
  • Crisp polished chrome finish
  • Clean off-white textured fabric shade
  • Includes installation instructions and mounting hardware
  • Use 1 medium base bulb that is sold separately (75 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 6-inch width by 15.5-inch height by 7.375-inch (extends from wall)
  • Certifications: UL-CUL Damp Location Listed
  • Pairs with the Evoke, Celeste, and Landree collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
No
Category General
Bath & Vanity
Coating
plated
Color
Chrome
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Polished Chrome
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Off-White textured
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
Type
Bath Sconce
UPC
785247183852
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6 in x 7.375 in x 15.5 in
Gross Weight with Packaging
3.85 lb
Height
15.5 in
Height to Center
8.75 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.85 lb
Width
7.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
75 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
78

Resources

Instruction Sheet Number
93052528