text.skipToContent text.skipToNavigation

Status Collection Two-Light Bath & Vanity

by Progress Lighting 

Collection Name:  Status

Catalog ID: P2775-15

Enjoy high status with a two-light bath & vanity full of fun, femininity, glimmer and gleam. K-9 glass accents offer crystal-like clarity to contrast the softened linen-finish glass shades. A Polished Chrome frame provides the perfect support to this elegant combination.

  • K9 glass accents.
  • White linen-finish glass shade.
  • Crystal-like clarity.
  • Polished Chrome finish
  • Fixture can be installed with glass facing up or down.

$152.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down Yes
Category General Bath & Vanity
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Vanity Light
Glass Etched Linen
Lamp Included No
Lamp Shape A19
Lamp Type Medium Base
Lamp Type Actual E26
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Luxe
  • Modern
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Style
  • Luxury
  • Transitional
  • Coastal
  • Modern
UPC 785247212439
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.75 in
Height 10.125 in
Height to Center 6.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5.72 lb
Width 13.875 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads

Specifications

Installation/Instruction Manual (IOM)

Applications Notes