PROG_P300060_020_PRODIMAGE
PROG_P300060_020_PRODIMAGE
PROG_P300060_020alt_PRODIMAGE
PROG_PL_1596_E26_A19-frosted_Dimmable_Lamp_Graphic
Discontinued
Clearance

Topsail Collection Four-Light Antique Bronze Etched Parchment Glass Coastal Bath Vanity Light

$72.80 USD
$222.09 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300060-020

Collection name:

Topsail

Topsail features a graceful curving frame paired with elegant parchment-finish glass shades to create a clean, modern form. Classic metal fittings enhance the crisp appearance of warm Antique Bronze finish. This four-light bath & vanity provides the perfect complement to coastal-inspired or casual decor.

  • Ideal for a bathroom
  • Perfect for coastal and transitional style settings
  • Handsome antique bronze finish
  • Elegant etched parchment glass shades
  • Mount the light fixture facing up or down
  • Use 4 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 33.5-inch width by 7-inch height by 7.25-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Bay Court, Archie, and Medal collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Parchment
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Coastal
  • Transitional
Type
Vanity Light
UPC
785247214006
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
33.5 in x 7.25 in x 7 in
Height
7 in
Height to Center
3.125 in
Length
33.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
9.85 lb
Width
7.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93077984

Resources and downloads