PROG_P2881_09_PRODIMAGE
PROG_P2881_09_PRODIMAGE
PROG_P2881-09_facing-up-or-down
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Torino_BN_GeneralLit
+5
PROG_torino_IMG_0497_detailshot
Discontinued
Clearance

Torino Collection One-Light Brushed Nickel Etched Glass Transitional Bath Vanity Light

$46.20 USD
$104.72 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2881-09

Collection name:

Torino

One-light bath bracket from The Torino collection is casual with a certain modern flair. An elegantly formed metal frame is completed with a rich, brushed finish and Etched White glass. The styling is versatile and a timeless complement to any space. The complete collection includes fixtures for every room in your home.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for new traditional and transitional style settings
  • Bell shaped etched white glass shades suspended from scroll arms in a brushed nickel finish
  • Mount the light fixture facing up or down
  • Measures 7-inch width by 8.25-inch height by 9.25-inch (extends from wall)
  • Use 1 medium base bulb that is sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Bath & Vanity
Glass
Etched
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
Transitional
Mount location
Wall
Mounting for outlet box included
strap
Mounting Type
Wall
New Products
No
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
  • Bathroom
  • Hall & Foyer
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
Transitional
Type
Bath Sconce
UPC
785247162376
Warranty Length
1-year Limited Warranty

Dimensions

Depth
9.25 in
Dimensions
7 in x 9.25 in x 8.25 in
Gross Weight with Packaging
3 lb
Height
8.25 in
Height to Center
4.625 in
Length
7 in
Note Weight of fixture exceeds NEC limits
No
Weight
3 lb
Width
9.25 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
100

Resources

Instruction Sheet Number
93013018