PROG_P300006_020_PRODIMAGE
PROG_P300006_020_PRODIMAGE
PROG_west village_IMG_8240_detailshot
PROG_West_Village_Antique_Bronze_GeneralLit
+2
PROG_P300006_020alt_PRODIMAGE
Discontinued
Clearance

West Village Collection Three-Light Antique Bronze Etched Double Prismatic Glass Farmhouse Bath Vanity Light

$105.00 USD
$223.30 USD
OR

Brand:

Progress Lighting

Catalog ID:

P300006-020

Collection name:

West Village

A modern form with industrial-inspired accents are featured in West Village. Double prismatic glass shades provide a beautiful illumination effect. Visual interest continues with a three-spoke design that holds each glass shade. Antique Bronze with Antique Brass accents provide touches of mixed metal. The three-light bath fixture can be installed with glass facing up or down. This fixture is part of our Design Series collections.

  • Ideal for a bathroom
  • Perfect for farmhouse, transitional, and urban industrial style settings
  • Handsome antique bronze finish with antique brass accents
  • Elegant etched double prismatic glass shades
  • Mount the light fixture facing up or down
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 23.25-inch width by 8.125-inch height by 7-inch (extends from wall)
  • Certifications: cULus Damp Location Listed
  • Pairs with the Union Square and Remix collections by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Double Prismatic
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Transitional
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Bathroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
Type
Vanity Light
UPC
785247205882
Warranty Length
1-year Limited Warranty

Dimensions

Depth
7 in
Dimensions
23.25 in x 7 in x 8.125 in
Height
8.125 in
Height to Center
6 in
Length
23.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
7.46 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93072042

Resources and downloads