text.skipToContent text.skipToNavigation

Winslett Collection Black One-Light Bath

by Progress Lighting 

Collection Name:  Winslett

Catalog ID: P300272-031

Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftsmanship of this one-light bath from the Winslett Collection. Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean crisp lines coated in a beautiful black finish. A lightly seeded glass shade rests in a shiny pedestal light base that adds an unexpected, but welcomed dash of modern personality to this clean, traditional design.

  • A lightly seeded glass shade rests in a shiny pedestal light base that adds an unexpected, but welcome dash of modern personality to this clean, traditional design.
  • Savor this fresh take on a classic light choice as your gaze traces graceful arms and clean crisp lines coated in a beautiful black finish.
  • Immerse yourself in a home atmosphere primed for relaxation and inspired thinking with the beautiful craftmanship of this one-light bath.
  • Ideal for any bathroom.
  • Perfect for transitional, rustic, farmhouse, and coastal settings.
  • Measures 4-3/4-inch width by 9-1/2-inch height.
  • Uses one medium base bulb that is sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$104.50 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down Yes
Category General Bath & Vanity
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Bath Sconce
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Transitional
Light Distribution Up/Down
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Bathroom
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247241156
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.75 in
Height 9.5 in
Height to Center 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 2.43 lb
Width 4.75 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Damp Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Resources/Downloads