PROG_P2599_129medium-cherry_PRODIMAGE
PROG_P2599_129medium-cherry_PRODIMAGE
play
360 View
play
+26

AirPro Collection 52" Five-Blade Ceiling fan with White Etched Light Kit

$231.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2599-129

Collection name:

Builder Fan

A 52 in two-light, five-blade fan with reversible blades and a beautifully crafted white etched glass bowl. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Two medium-based LED lamps are included (non dimmable), offering energy efficiency and cost savings benefits for the home, while a dual mount canopy accommodates flat or sloped ceilings. Architectural Bronze finish.

  • 52” ceiling fan with light kit features five reversible blades
  • Reversible Classic Walnut/Medium Cherry blades
  • Ceiling fan with timeless Architectural Bronze finish
  • Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
  • White etched glass bowl with two medium-based LED lamps are included (included lamps are not dimmable)
  • Pull chain is Chrome with a walnut fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Ceiling fan adds form and function – by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Dual ceiling mounting on downrod, or close to ceiling
  • A 1”x 4-1/4” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • 30 Year Warranty

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
80 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Fan - Blade finish
  • Medium Cherry
  • Classic Walnut
Fan - Dual mount
Yes
Fan - Fob finsh
Walnut
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Etched
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A Lamp
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
Ceramic
Style
New Traditional
Switch Type
Pullchain
Type
Standard
UPC
785247230853
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 19.125 in
Fan - Recommended room size
400
Height
19.125 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
19.18 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
8.5 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
82
EPACTenergy consumption watts
40
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93100536

Resources and downloads

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS