PROG_P2503_20classic-walnut_PRODIMAGE
PROG_P2503_20classic-walnut_PRODIMAGE
play
play
+11
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro Collection 52" Five-Blade Performance Fan

$288.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2503-20

Collection name:

AirPro

52" Performance fan includes 5 reversible Classic Walnut or Medium Cherry blades, Antique Bronze finish, and lifetime limited warranty. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Standard canopy is designed for sloped ceilings with 12:12 pitch. Sure Connect blade attachment system and 3/4" x 6" downrod are also included. Can be used to comply with California Title 20.

  • 52" AirPro ceiling fan features five reversible blades
  • Reversible Classic Walnut/Medium Cherry blades
  • AirPro ceiling fan with Antique Bronze finish
  • Pull chain is antique brass with medium oak fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL-CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (10-1/2")
  • A 3/4"x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4822 cfm, Energy consumption- 70 watts (excluding lights), Airflow efficiency- 69 cfm/watt
  • Limited lifetime warranty.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Classic Walnut
  • Medium Cherry
Fan - Blade Pitch
14 °
Fan - Dual mount
Yes
Fan - Fob finsh
Maple
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
strap
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247204700
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 15.25 in
Fan - Recommended room size
400
Gross Weight with Packaging
19.8 lb
Height
15.25 in
Height Alt
10.5 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
19.8 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
69
EPACTenergy consumption watts
70
Industry Standard(s)
UL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93095410

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)