PROG_P2601_141WB_PRODIMAGE
PROG_P2601_141WB_PRODIMAGE
PROG_P2502_141_w_P2601_141_PRODIMAGE
Discontinued
Clearance

AirPro Collection One-Light Ceiling Fan Light

$29.40 USD
$63.36 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2601-141WB

Collection name:

AirPro

One-light Schoolhouse style ceiling fan light kit with white opal glass in Galvanized finish. Listed for wet locations makes this ideal for any indoor/outdoor locations. Universal mount allows for installation with Progress and other fans (threaded adapter included). Quick connector for easy wiring is included. Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb.

  • Add style and light to your ceiling fan with this universal fan light kit.
  • Galvanized Finish
  • Traditional Schoolhouse style with white opal glass
  • Universal mount for Progress and other fans (threaded adapter included)
  • Wet location listed so it can be used indoor or outdoor
  • Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb
  • Quick connect wiring to any indoor/outdoor Progress fan that accept an accessory light
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dimming Protocol
ELV/Reverse Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Dual mount
No
Fan - Fob finsh
Black
Fan - Pull Chain finish
Chrome
Finish Name
Galvanized Finish
Finish Type
Painted
Fixture Type
Ceiling Fan Light Kit
Glass
Opal
Lamp Included
Yes
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Solid State
Lifestyle
Transitional
Mount location
ceiling fan light kit
Mounting for outlet box included
No
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature Celcius Max
40 °C
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Ceramic
Starting Temperature - Minimum
-10 °C
Style
Transitional
Type
Schoolhouse
UPC
785247221837
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.25 in x 9.25 in x 7.5 in
Height
7.5 in
Length
9.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
1.98 lb
Width
9.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
9 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
Industry Standard(s)
Title 24
JA8
2016
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
25000

Logistics

Carton Quantity
8
Pallet Quantity
48

Resources

Instruction Sheet Number
022201

Resources and downloads