PROG_P2521_09WAclassic-walnut_PRODIMAGE
PROG_P2521_09WAclassic-walnut_PRODIMAGE
play
play
+9
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Discontinued
Clearance

AirPro Collection Signature 52" Five-Blade Ceiling Fan

$114.80 USD
$253.66 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2521-09WA

Collection name:

AirPro

The AirPro 52 inch Signature ceiling fan with 5 reversible blades in classic walnut and dark walnut offers great performance and value with a powerful, 3-speed motor that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch, additionally, the fan can be installed with no downrod to accommodate lower ceilings.

  • 52" AirPro Collection Signature ceiling fan features five reversible blades
  • Reversible Classic Walnut/Dark Walnut blades
  • AirPro Collection Signature ceiling fan with Brushed Nickel finish
  • Pull chain is chrome with walnut fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection Signature ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL/CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (11-9/16")
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings up to 45 degrees (12:12 ceiling pitch)
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow (High)- 4700 cfm*, Airflow (Medium)- 2951 cfm*, Airflow (Low)-1763 cfm*, Energy consumption- 84 watts (excluding lights), Airflow efficiency- 66 cfm/watt, *Fan on a downrod
  • 30 year limited warranty

Product details

General

Can be mounted up or down
No
Category General
Fans
Coating
plated
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Classic Walnut
  • Dark Walnut
Fan - Blade Pitch
12 °
Fan - Dual mount
Yes
Fan - Fob finsh
Solid Wood Oak
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • Traditional
  • Transitional
Mount location
ceiling downrod or close-to-ceiling
Mounting for outlet box included
plate
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247185122
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
52 in x 52 in x 14.625 in
Fan - Recommended room size
400
Gross Weight with Packaging
17 lb
Height
14.625 in
Height Alt
11.5625 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
17 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
84
EPACTenergy consumption watts
65
Industry Standard(s)
cUL Listed
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93095412

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Fan Blade Finish Image(s)