PROG_P2613_95wasP2667_95_PRODIMAGE
PROG_P2613_95wasP2667_95_PRODIMAGE
PROG_P2613_95wasP2667_95_parts_PRODIMAGE
PROG_P2613_95wasP2667_95_angle_PRODIMAGE
Discontinued
Clearance

Four Speed Ceiling Fan Wall Control.

$20.80 USD
$46.75 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2613-95

Collection name:

AirPro Wall Control

Four speed ceiling fan wall control. This is a universal switch and will work with most ceiling fans. Not for use with multiple fans.

  • Ivory color
  • Provides convenient operation for fans with pull-chains.
  • Four-speed control (1=Fastest, 4=Slowest).
  • Use with or in place of hand-held remote included with fans that have a downlight cover.
  • Switchplate cover is included for mounting.
  • Includes wire nuts for the electrical connections
  • Not for use with multiple fans
  • Rated at 1.25amps. 120VAC/60Hz.
  • UL Listed

Product details

General

Can be mounted up or down
No
Category General
Control
Color
White
Color Generic
White
Construction Material - Main
Plastic
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Fan - Dual mount
No
Fan - Fob finsh
n/a
Finish Name
Ivory
Finish Type
Painted
Fixture Type
Ceiling Fan Control
Lamp Included
No
Lifestyle
Transitional
LM-79 Descriptor
Source
Mount location
Wall
Mounting for outlet box included
No
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
No
Style
Transitional
Switch Type
Slide
UPC
785247230389
Warranty Length
1-year Limited Warranty

Dimensions

Depth
1.4375 in
Dimensions
2.75 in x 1.4375 in x 4.5625 in
Height
4.5625 in
Length
2.75 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.4 lb
Width
1.4375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
1000

Resources

Instruction Sheet Number
022383

Resources and downloads