PROG_P2643_20WB_PRODIMAGE
PROG_P2643_20WB_PRODIMAGE
PROG_CF_Light_Kit_Bulb_4_PRODIMAGE
PROG_P2521_77_fob_PRODIMAGE
PROG_Dimmable_Graphic_PRODIMAGE

AirPro Collection Four-Light Ceiling Fan Light

$117.81 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2643-20WB

Collection name:

AirPro

Four-light universal fan light kit features alabaster style glass shades beautiful in design. Antique Bronze finish corresponds with an Antique Bass pull-chain and medium oak fob. Universal style for use with fans that accept an accessory light comes with quick-connect wiring. Includes four 3000K, 800 lumen each (source), Title 24 certified LED bulbs.

  • Add style and light to your ceiling fan with this universal fan light kit.
  • Alabaster style glass shades
  • Antique Brass pull chain/ w medium oak fob included.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Includes four 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Energy Star Qualified
  • Meets California T24 JA8-2016.

Product details

General

Can be mounted up or down

No

Catalog Number

P2643-20WB

Category General

Fans

Color

Bronze

Color Generic

Brown

Color Rendering Index (CRI)

90 CRI

Color Temperature

3000 K

Construction Material - Main

Steel

Convertible fixture includes both mounts

No

Dimming Protocol

ELV/Reverse Phase

Dimming Range

Dims to 10% Brightness

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Fan - Dual mount

No

Fan - Fob finsh

Walnut

Fan - Pull Chain finish

Antique Brass

Finish Name

Antique Bronze

Finish Type

Painted

Fixture Type

Ceiling Fan Light Kit

Glass

Alabaster

Indoor/Outdoor

Indoor

Lamp Included

Yes

Lamp Shape

A19

Lamp Type

A19

Lamp Type Actual

A19

Lamp Type Basic

Solid State

Lifestyle

Transitional

Mount location

universal -use with any indoor fan with 1/8" IPS light kit adapter

Mounting for outlet box included

No

New Products

No

Number of Lamps

4

Number of Lamps Total

4

Operating Temperature Celcius Max

40 °C

Photocell

No

Post top fits standard

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Quick Install canopy

No

Quick Link connector

No

Remote included

No

Room Type

  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room

Socket Base Type - Main

E26

Socket Type

socket

Socket type material

Ceramic

Starting Temperature - Minimum

-10 °C

Style

Transitional

Type

Branched

UPC

785247222049

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

13.75 in x 13.75 in x 8 in

Height

8 in

Length

13.75 in

Note Weight of fixture exceeds NEC limits

No

Weight

1.9 lb

Width

13.75 in

Width Diameter Descriptor

dia.

Electrical Ratings

Frequency Rating

60 Hz

Lamp Wattage

9 W

Voltage Rating

120 V

Conductor Related

Wire Length

6 in

Certifications And Compliance

Americans with Disabilities Act

No

Certified Listed

UL

Certified Listed Location

Dry Location Listed

DarkSky

No

Energy Efficient

Yes

ENERGY STAR Certified

Yes

Industry Standard(s)

Title 24

JA8

2016

Other Heavy Metal Content Indicator

No

Title 20

Yes

Title 22

No

Title 24

Yes

TM-21

25000

Logistics

Carton Quantity

1

Pallet Quantity

63

Resources

Instruction Sheet Number

93013374