text.skipToContent text.skipToNavigation

AirPro Collection Four-Light Ceiling Fan Light

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2643-20TWB

By Progress Lighting
$30.80 USD $56.60
Collection Name:  AirPro
Catalog ID:  P2643-20TWB
Four-light universal fan light kit features etched Light Topaz glass shades beautiful in design. Antique Bronze finish corresponds with an Antique Brass pull-chain and medium oak fob. Universal style for use with fans that accept an accessory light comes with quick-connect wiring. Includes four 3000K, 800 lumen each (source), Title 24 certified LED bulbs.
  • Add style and light to your ceiling fan with this universal fan light kit.
  • Alabaster style glass shades
  • Antique Brass pull chain/ w medium oak fob included.
  • Quick-connect wiring to any progress fan that accept an accessory light.
  • Includes four 3000K, 800 lumen each (source), Title 24 certified LED bulbs
  • Energy Star Qualified
  • Meets California T24 JA8-2016.
Add to List

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Fans
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh Walnut
Fan - Pull Chain finish Antique Brass
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Ceiling Fan Light Kit
Glass Tea-Stained
Lamp Included Yes
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Solid State
Lifestyle Transitional
Mount location universal -use with any indoor fan with 1/8" IPS light kit adapter
Mounting for outlet box included No
New Products No
Number of Lamps 4
Number of Lamps Total 4
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Ceramic
Starting Temperature - Minimum -10 °C
Style Transitional
Type Branched
UPC 785247222025
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 13.75 in x 13.75 in x 8 in
Height 8 in
Length 13.75 in
Note Weight of fixture exceeds NEC limits No
Weight 1.9 lb
Width 13.75 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Title 24
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 25000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1
Pallet Quantity 63

Resource Links

Instruction Sheet Number 93013374

Resources and Downloads