text.skipToContent text.skipToNavigation

AirPro Collection One-Light Ceiling Fan Light

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2601-141WB

By Progress Lighting
$59.18 USD
Collection Name:  AirPro
Catalog ID:  P2601-141WB
One-light Schoolhouse style ceiling fan light kit with white opal glass in Galvanized finish. Listed for wet locations makes this ideal for any indoor/outdoor locations. Universal mount allows for installation with Progress and other fans (threaded adapter included). Quick connector for easy wiring is included. Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb.
  • Add style and light to your ceiling fan with this universal fan light kit.
  • Galvanized Finish
  • Traditional Schoolhouse style with white opal glass
  • Universal mount for Progress and other fans (threaded adapter included)
  • Wet location listed so it can be used indoor or outdoor
  • Includes one 3000K, 800 lumen each (source), Title 24 certified LED bulb
  • Quick connect wiring to any indoor/outdoor Progress fan that accept an accessory light
  • Energy Star Qualified
  • Meets California T24 JA8-2016.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Fans
Color Gray
Color Generic Grey
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dimming Protocol ELV/Reverse Phase
Dimming Range Dims to 10% Brightness
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Dual mount No
Fan - Fob finsh Black
Fan - Pull Chain finish Chrome
Finish Name Galvanized Finish
Finish Type Painted
Fixture Type Ceiling Fan Light Kit
Glass Opal
Lamp Included Yes
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Solid State
Lifestyle Transitional
Mount location ceiling fan light kit
Mounting for outlet box included No
New Products No
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 40 °C
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Porch
  • Patio
  • Great Room
  • Bedroom
  • Living Room
Socket Base Type - Main E26
Socket Type socket
Socket type material Ceramic
Starting Temperature - Minimum -10 °C
Style Transitional
Type Schoolhouse
UPC 785247221837
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 9.25 in x 9.25 in x 7.5 in
Height 7.5 in
Length 9.25 in
Note Weight of fixture exceeds NEC limits No
Weight 1.98 lb
Width 9.25 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 9 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Title 24
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 25000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 8
Pallet Quantity 48

Resource Links

Instruction Sheet Number 022201

Resources and Downloads