text.skipToContent text.skipToNavigation

Springer Collection Architectural Bronze Clear Glass Light Kit

By Progress Lighting 

Collection Name:  Springer

Catalog ID: P260000-129-WB

By Progress Lighting
$158.84 USD
Collection Name:  Springer
Catalog ID:  P260000-129-WB
Upgrade your ceiling fan design with the Springer Collection Architectural Bronze Clear Glass Light Kit. Perfect for farmhouse, rustic, and coastal style settings. Clear glass shade diffuses a gorgeous glow. The light base is coated in a beautiful architectural bronze finish.
  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • GLASS: Clear glass shade diffuses a gorgeous glow.
  • FINISH: The light base is coated in a beautiful architectural bronze finish.
  • DIMENSIONS: Measures 11.8753-inch diameter by 7.5-inch height.
  • BULBS: Includes 2 medium base clear 7 W LED bulbs. Fully dimmable. 2700K, 600 lumens 90CRI.
  • AMBIENT LIGHT: Open-bottom design for generous ambient light.
  • CERTIFICATIONS: cETLus, and Dry Location Listed.
  • PAIRS WITH: Pairs with the 52-inch Springer Collection fans by Progress Lighting.
  • WARRANTY: Our 1-Year Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic Brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 2700 K
Compatibility Light Kit
Construction Material - Main Steel
Finish Name Architectural Bronze
Finish Type Baked Powder Epoxy/Polyester Finish
Fixture Type Ceiling Fan Light Kit
Glass Clear
Lamp Included Yes
Lamp Shape ST19
Lamp Type ST19
Lamp Type Basic Incandescent
Lifestyle Farmhouse
Light Distribution Ambient
Mount location ceiling fan light kit
Mounting Type On the fan
New Products No
Number of Lamps 2
Number of Lamps Total 2
Operating Temperature 25 °C
Power Source Hardwired
Quick Install canopy No
Quick Link connector No
Room Type Living Room
Size Type Medium
Socket Base Type - Main E26
Socket Type ST19
Socket type material Socket
Starting Temperature - Minimum -20 °C
Type Windmill
UPC 785247250172
Warranty Length 1 year warranty

Dimensions

Dimensions 11.8753 in x 11.8753 in x 7.5 in
Height 7.5 in
Length 11.8753 in
Note Weight of fixture exceeds NEC limits No
Weight 7 lb
Width 11.8753 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.06 A
Frequency Rating 60 Hz
Lamp Wattage 7 W
Voltage Rating 120 V

Conductor Related

Wire Length 8 in

Certifications and Compliance

Certified Listed cETLus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
TM-21 15000
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93138708

Resources and Downloads