- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan with Light
Item Added to Your Cart!
AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan with Light
AirPro 52 in. White 5-Blade AC Motor Transitional Ceiling Fan with Light
By Progress Lighting
$209.00 USD
The AirPro 52” 5-blade ceiling fan refreshes interiors with a sleek, modern form coated in a crisp White finish. Five clean-lined fan blades extend outward from a streamlined motor housing that contains a powerful AC motor. Its versatile yet timeless design makes it ideal for a wide range of interior décor styles. The fan has an AC motor and is rated for maximum efficiency. A Unipack option packages the light kit so that it ships with the fan, eliminating both the need to order the light kit separately and having the light kit shipped separately from the fan. A shatterproof white Frosted polypropylene dome shade offers durability and optimal, even illumination. Two medium based LED lamps (8.5-Watt, 80CRI, 3000K) are included. An accessory wall and remote control can be added (sold separately). The fan can be installed on a flat or sloped ceiling. The blade arms have Captive Screws allowing for easier installation.
- The 2-Light AirPro ceiling fan refreshes interiors with a sleek, modern form and a versatile yet timeless design that makes it ideal for a wide range of interior décor styles
- Ideal for transitional room settings and sized perfectly for living rooms, bedrooms, family rooms and dens
- 5 sleek reversible fan blades finished in smooth white or antique wood extend from a clean, modern housing
- Measures 52 in x 52 in x 16.7 in
- For ideal illumination, two LED light bulbs are included (8.5-Watt, 3000K, 80CRI) under a Shatterproof white frosted polypropylene dome shade for even illumination
- Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
- Installation is quick and easy with our Captive Screws system that holds the screws in the fan blade arms
- Flexible mounting options for standard or sloped ceilings
- Certifications: UL and Dry Location listed
- and has an AC motor for increased efficiency
- Can accept an accessory wall and remote control (sold separately). Includes chrome pull chain.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
EU RoHS Indicator | Under Review |
Fan - Blade Pitch | 11.5 ° |
Fan - Blade finish |
|
Fan - Fob finsh | White |
Fan - Pull Chain finish | Chrome |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | A19 |
Lamp Type | LED |
Lamp Type Actual | A19 |
Lamp Type Basic | Solid State |
Lifestyle | Transitional |
Mount location | ceiling downrod |
Mounting Type |
|
Mounting for outlet box included | Hdwr. Included |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | Socket |
Switch Type | Pullchain |
UPC | 785247264360 |
Warranty Length | 30-year Limited Warranty |
Dimensions
Dimensions | 52 in x 52 in x 16.7 in |
Height | 16.7 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 30.61 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 8.5 W |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 92 CFM/WATT |
EPACTenergy consumption watts | 36 W |
Industry Standard(s) | FCC Title 47, Part 15, Class B |
Other Heavy Metal Content Indicator | No |
TM-21 | 15000 |
Title 20 | N/A |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93157637 |
Resources and Downloads
Specifications
Sell Sheets
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.