text.skipToContent text.skipToNavigation

AirPro Collection 52" Five-Blade Ceiling Fan

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2501-15

By Progress Lighting
$154.00 USD
Collection Name:  AirPro
Catalog ID:  P2501-15
A five-blade 52 inch indoor fan comes with a tri-mount system and a three-speed pull chain switch. SureConnect® blade attachment system included. With a 45-degree canopy and compatible with a universal light kit, the fan is finished in Chrome.
  • 52" AirPro ceiling fan features five reversible blades
  • Reversible Driftwood/Black blades
  • AirPro ceiling fan with Chrome finish
  • Pull chain is chrome with a maple fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL-CUL Dry Location Listed
  • Dual ceiling mounting on downrod, or close to ceiling (9-3/4")
  • A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4406 cfm, Energy consumption- 67 watts (excluding lights),Airflow efficiency- 66 cfm/watt
  • 30 year limited warranty.

Product Variations

PROG_P2501_15black_PRODIMAGE
P2501-15
PROG_P2501_20medium-cherry_PRODIMAGE
P2501-20
PROG_P2501_30washed-oak_PRODIMAGE
P2501-30
PROG_P2501_30W_PRODIMAGE
P2501-30W
PROG_P2501_143black_PRODIMAGE
P2501-143
PROG_P2501_09cherry_PRODIMAGE
P2501-09
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Fans
Color Chrome
Color Generic Grey
Construction Material - Main Steel
Construction Material -Secondary Aluminum or Zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Driftwood
  • Black
Fan - Dual mount Yes
Fan - Fob finsh Maple
Fan - Pull Chain finish Chrome
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Polished Chrome
Finish Type Plated
Fixture Type Ceiling Fan
Lamp Included No
Lifestyle
  • Traditional
  • Transitional
Mount location Ceiling
Mounting for outlet box included strap
New Products No
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Transitional
Switch Type Pullchain
Type Standard
UPC 785247221714
Warranty Length 30-year Limited Warranty

Dimensions

Dimensions 52 in x 52 in x 13.5 in
Fan - Recommended room size 400
Gross Weight with Packaging 16.23 lb
Height 13.5 in
Height Alt 9.75 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 16.23 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 66
EPACTenergy consumption watts 67
Energy Efficient Yes
EnergyStar No
Industry Standard(s) Title 20
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93095408

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Ceiling Fan Installation

52" Builder Fan P2501

HOW TO SELECT THE PERFECT FAN IN 5 STEPS