- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
-
Resources
Inspiration
EQUIP
-
Resources
-
Resources
-
Inspiration
-
Inspiration
EQUIP
-
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- AirPro Collection 52" Five-Blade Ceiling Fan
Item Added to Your Cart!
AirPro Collection 52" Five-Blade Ceiling Fan
AirPro Collection 52" Five-Blade Ceiling Fan
By Progress Lighting
$281.60 USD
This five-blade 52 inch fan comes with a tri-mount system and a three-speed pull chain switch with 72 inch lead wires. SureConnect® blade attachment and Quick Install Canopy systems included. Finished in galvanized Zinc, the silver blades contain an all weather rating system (ABS). This fan is wet location listed and compatible with universal light kits.
- 52" AirPro ceiling fan features five ABS blades
- Silver blades made with ABS all weather blade material
- AirPro ceiling fan with Galvanized Zinc finish
- Pull chain is silver with a black fob
- Indoor/outdoor ceiling fan ideal for use on decks, porches, great rooms, living rooms, bedrooms and bonus rooms
- AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
- Features Traditional design styling
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- Compatible with wet rated universal light kits
- UL-CUL wet location Listed
- Dual ceiling mounting on downrod, or close to ceiling (12-3/16")
- A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 4245 cfm,Energy consumption- 53 watts (excluding lights), Airflow efficiency- 80 cfm/watt
- 15 year limited warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Fans |
Color | Gray |
Color Generic | Grey |
Construction Material - Main | Steel |
Construction Material -Secondary | Aluminum or Zinc |
Construction Material -Secondary part | blade arms |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish | Silver |
Fan - Dual mount | Yes |
Fan - Fob finsh | Black |
Fan - Pull Chain finish | Silver |
Fan blades finish descriptor | non reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Galvanized Finish |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | No |
Room Type |
|
Style | Transitional |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247221707 |
Warranty Length | 15 Year Limited warranty |
Dimensions
Dimensions | 52 in x 52 in x 12.75 in |
Fan - Recommended room size | 400 |
Height | 12.75 in |
Height Alt | 12.1875 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 17.08 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Voltage Rating | 120 V |
Conductor Related
Wire Length | 72 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 80 |
EPACTenergy consumption watts | 53 |
Energy Efficient | No |
EnergyStar | No |
Industry Standard(s) | Title 20 |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 30 |
Resource Links
Instruction Sheet Number | P2502 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Please wait, preparing to download your file.
Related Products