- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- AirPro Collection 52" Five-Blade Ceiling fan with White Etched Light Kit
Item Added to Your Cart!
AirPro Collection 52" Five-Blade Ceiling fan with White Etched Light Kit
AirPro Collection 52" Five-Blade Ceiling fan with White Etched Light Kit
By Progress Lighting
$231.00 USD
A 52 in two-light, five-blade fan with reversible blades and a beautifully crafted white etched glass bowl. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Two medium-based LED lamps are included (non dimmable), offering energy efficiency and cost savings benefits for the home, while a dual mount canopy accommodates flat or sloped ceilings. Architectural Bronze finish.
- 52” ceiling fan with light kit features five reversible blades
- Reversible Classic Walnut/Medium Cherry blades
- Ceiling fan with timeless Architectural Bronze finish
- Features a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light
- White etched glass bowl with two medium-based LED lamps are included (included lamps are not dimmable)
- Pull chain is Chrome with a walnut fob
- Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- Ceiling fan adds form and function – by providing increased air circulation in rooms
- Features Traditional design styling
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- Dual ceiling mounting on downrod, or close to ceiling
- A 1”x 4-1/4” downrod is included. Longer accessory downrods can be ordered separately
- UL dry location listed
- 30 Year Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Color Rendering Index (CRI) | 80 CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Fan - Blade finish |
|
Fan - Dual mount | Yes |
Fan - Fob finsh | Walnut |
Fan - Pull Chain finish | Chrome |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Architectural Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Glass | White Etched |
Lamp Included | Yes |
Lamp Shape | A19 |
Lamp Type | A Lamp |
Lamp Type Actual | LED |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | sockets |
Socket type material | Ceramic |
Style | New Traditional |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247230853 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 19.125 in |
Fan - Recommended room size | 400 |
Height | 19.125 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 19.18 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 8.5 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | ULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 82 |
EPACTenergy consumption watts | 40 |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 15000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 24 |
Resource Links
Instruction Sheet Number | 93100536 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
360° AR Enabled Model
Please wait, preparing to download your file.