- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Ceiling Fans
- Ceiling Fans
- AirPro Collection 52" Five-Blade Indoor/Outdoor Ceiling Fan
Item Added to Your Cart!
AirPro Collection 52" Five-Blade Indoor/Outdoor Ceiling Fan
AirPro Collection 52" Five-Blade Indoor/Outdoor Ceiling Fan
By Progress Lighting
$281.60 USD
52" indoor/outdoor patio fan from AirPro. This fan includes 5 Oak blades with ABS all-weather material, Antique Bronze finish, and 15 year limited warranty. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Quick install canopy securely holds fan for wiring during installation. Can be used to comply with California Title 20.
- 52" AirPro ceiling fan features five ABS blades
- Reversible Oak/Oak blades with ABS all weather blade material
- AirPro ceiling fan with Antique Bronze finish
- Pull chain is antique brass with a walnut fob
- Indoor/outdoor ceiling fan ideal for use on decks, porches, great rooms, living rooms, bedrooms and bonus rooms
- AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
- Features Traditional design styling
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- Compatible with wet rated universal light kits
- UL-CUL wet location Listed
- Dual ceiling mounting on downrod, or close to ceiling (12-3/16")
- A 3/4" x 4-1/4" downrod is included. Longer accessory downrods can be ordered separately
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 4245 cfm, Energy consumption- 53 watts (excluding lights), Airflow efficiency- 80 cfm/watt
- 15 year limited warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Construction Material -Secondary | Aluminum or Zinc |
Construction Material -Secondary part | blade arms |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12 ° |
Fan - Blade finish | Oak |
Fan - Dual mount | Yes |
Fan - Fob finsh | Medium Oak |
Fan - Pull Chain finish | Antique Brass |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lamp Type Basic | Indoor/Outdoor |
Lifestyle |
|
Mount location | ceiling downrod |
Mounting Type | Dual ceiling mounting on downrod, or close to ceiling |
Mounting for outlet box included | hardware |
New Products | No |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | Yes |
Quick Link connector | No |
Remote included | No |
Room Type |
|
Style | Transitional |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247149339 |
Warranty Length | 15 Year Limited warranty |
Dimensions
Dimensions | 52 in x 52 in x 11 in |
Fan - Recommended room size | 400 |
Gross Weight with Packaging | 20 lb |
Height | 11 in |
Height Alt | 12.1875 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 20 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Voltage Rating | 120 V |
Conductor Related
Wire Length | 72 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 80 |
EPACTenergy consumption watts | 53 |
Energy Efficient | No |
EnergyStar | No |
Industry Standard(s) | UL/CUL listed. |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 30 |
Resource Links
Instruction Sheet Number | P2502 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.
Related Products