PROG_P2530_20_PRODIMAGE
PROG_P2530_20_PRODIMAGE
play
play
+9
HOW TO SELECT THE PERFECT FAN IN 5 STEPS

AirPro Collection 54" Five-Blade Fan

$299.86 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2530-20

Collection name:

AirPro

54" five-blade fan with reversible Medium Cherry/Classic Walnut blades and an Antique Bronze finish. The AirPro Signature ceiling fan offers great performance and value. This contemporary styled fan features a powerful, 3-speed motor that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch. A 1" x 6" downrod is included, however, longer downrods can be ordered separately. Can be used to comply with California Title 20.

  • 54" AirPro Collection ceiling fan features five reversible blades
  • Reversible Classic Walnut/Medium Cherry blades
  • AirPro Collection ceiling fan with Antique Bronze finish
  • Pull chain is antique brass with a walnut fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • UL/CUL dry location listed
  • Quick install canopy, downrod mounting
  • A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings up to 45 degrees (12:12 ceiling pitch) using downrod supplied or accessory downrods
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4716 cfm, Energy consumption- 65 watts, Airflow efficiency- 73 cfm/watt
  • 30 year limited warranty

Product details

General

Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Construction Material -Secondary
Aluminum or Zinc
Construction Material -Secondary part
blade arms
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
  • Medium Cherry
  • Classic Walnut
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Oxide
Fan blades finish descriptor
Reversible
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Modern
  • Transitional
Mount location
ceiling downrod
Mounting for outlet box included
hardware
Mounting Type
Ceiling Downrod
New Products
No
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
Transitional
Switch Type
Pullchain
Type
Standard
UPC
785247155170
Warranty Length
30-year Limited Warranty

Dimensions

Dimensions
54 in x 54 in x 15 in
Fan - Recommended room size
400
Gross Weight with Packaging
20 lb
Height
15 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
20 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
73
EPACTenergy consumption watts
65
Industry Standard(s)
UL/CUL listed.
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93095417

Resources and downloads

Specifications

Installation Manuals

Product Cross Section Image(s)

pdp.resources.Fan Blade Finish Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS