text.skipToContent text.skipToNavigation

AirPro Collection Performance 52" Five-Blade Ceiling Fan

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2503-09

By Progress Lighting
$288.75 USD
Collection Name:  AirPro
Catalog ID:  P2503-09
52" Performance fan includes 5 reversible Cherry or Natural Cherry blades, Brushed Nickel finish, and lifetime limited warranty. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Standard canopy is designed for sloped ceilings with 12:12 pitch. Sure Connect blade attachment system and 3/4" x 6" downrod are also included. Can be used to comply with California Title 20.
  • 52" AirPro ceiling fan features five reversible blades
  • Reversible Cherry/Natural Cherry blades
  • AirPro ceiling fan with Brushed Nickel finish
  • Pull chain is chrome with maple fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Traditional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL-CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (10-1/2")
  • A 3/4"x 6" downrod is included. Longer accessory downrods can be ordered separately
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow- 4822 cfm, Energy consumption- 70 watts (excluding lights), Airflow efficiency- 69 cfm/watt
  • Limited lifetime warranty.

Product Variations

PROG_P2503_09cherry_PRODIMAGE
P2503-09
PROG_P2503_20classic-walnut_PRODIMAGE
P2503-20
PROG_P2503_30W_PRODIMAGE
P2503-30W
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Fans
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Construction Material -Secondary Aluminum or Zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 14 °
Fan - Blade finish
  • Cherry
  • Natural Cherry
Fan - Dual mount Yes
Fan - Fob finsh Medium Oak
Fan - Pull Chain finish Chrome
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Ceiling Fan
Lamp Included No
Lamp Type Basic Indoor
Lifestyle
  • Traditional
  • Transitional
Mount location ceiling downrod
Mounting Type Dual ceiling mounting on downrod, or close to ceiling
Mounting for outlet box included hardware
New Products No
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Transitional
Switch Type Pullchain
Type Standard
UPC 785247120314
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 52 in x 52 in x 15.25 in
Fan - Recommended room size 400
Gross Weight with Packaging 22.2 lb
Height 15.25 in
Height Alt 10.5 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 22.2 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 69
EPACTenergy consumption watts 70
Energy Efficient Yes
EnergyStar No
Industry Standard(s) UL listed.
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 30

Resource Links

Instruction Sheet Number 93095410

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

Ceiling Fan Installation

HOW TO SELECT THE PERFECT FAN IN 5 STEPS