text.skipToContent text.skipToNavigation

AirPro Collection Signature 52" Five-Blade Ceiling Fan

by Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2521-09CH

52" Signature five-blade ceiling fan with reversible Cherry/Natural Cherry blades, Brushed Nickel finish, and 30 year limited warranty. Powerful AirPro motor features 3-speed, triple-capacitor control that can also be reversed to provide year-round comfort. Standard canopy is designed for sloped ceilings with 12:12 pitch and a 3/4"x 4-1/2" downrod is included. Can be used to comply with California Title 20.

  • 52" AirPro Collection Signature ceiling fan features five reversible blades
  • Reversible Cherry/Natural Cherry blades
  • AirPro Collection Signature ceiling fan with Brushed Nickel finish
  • Pull chain is chrome with cherry fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor with triple-capacitor control
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL/CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (11-9/16")
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings up to 45 degrees (12:12 ceiling pitch)
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow (High)- 4700 cfm*, Airflow (Medium)- 2951 cfm*, Airflow (Low)-1763 cfm*, Energy consumption- 84 watts (excluding lights), Airflow efficiency- 66 cfm/watt, *Fan on a downrod
  • 30 year limited warranty.

$230.12 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Fans
Coating plated
Color Nickel
Color Generic Grey
Construction Material - Main Steel
Construction Material -Secondary aluminum or zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Cherry
  • Natural Cherry
Fan - Dual mount Yes
Fan - Fob finsh Maple
Fan - Pull Chain finish Chrome
Fan blades finish descriptor reversible
Fan motor speed Three speed triple capacitor speed control, manual reverse control
Finish Name Brushed Nickel
Finish Type Plated
Fixture Type Standard
Lamp Included No
Lamp Type Basic Indoor
Lifestyle
  • Traditional
  • Transitional
Mount location ceiling downrod
Mounting Type Dual ceiling mounting on downrod, or close to ceiling
Mounting for outlet box included hardware
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Transitional
Switch Type Pullchain
UPC 785247163632
Warranty Length 30-year Limited Warranty

Dimensions

Fan - Recommended room size 400
Gross Weight with Packaging 20 lb
Height 14.625 in
Height Alt 11.5625 in
Note Weight of fixture exceeds NEC limits No
Weight 20 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 84
EPACTenergy consumption watts 65
Energy Efficient Yes
EnergyStar No
Industry Standard(s) cUL Listed
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

Installation/Instruction Manual (IOM)