text.skipToContent text.skipToNavigation
Discontinued

AirPro Collection Signature 52" Five-Blade Ceiling Fan

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P2521-77

By Progress Lighting
$88.40 USD $237.05
Collection Name:  AirPro
Catalog ID:  P2521-77
52" Signature five-blade fan with reversible Classic Walnut/Medium Cherry blades, Forged Bronze finish, and 30 year limited warranty. Powerful AirPro motor features 3-speed control that can also be reversed to provide year-round comfort. Standard canopy is designed for sloped ceilings with 12:12 pitch and a 3/4"x 4-1/2" downrod is included. Can be used to comply with California Title 20.
  • 52" AirPro Collection Signature ceiling fan features five reversible blades
  • Reversible Classic Walnut/Medium Cherry blades
  • AirPro Collection Signature ceiling fan with Forged Bronze finish
  • Pull chain is antique brass with walnut fob
  • Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • AirPro Collection Signature ceiling fan adds form and function - by providing increased air circulation in rooms
  • Features Transitional design styling
  • Powerful and reversible 3-speed motor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • UL/CUL dry location listed
  • Dual ceiling mounting on downrod, or close to ceiling (11-9/16")
  • A 3/4" x 4-1/2" downrod is included. Longer accessory downrods can be ordered separately
  • Standard canopy designed for sloped ceilings up to 45 degrees (12:12 ceiling pitch)
  • Can be used to comply with California Title 20.
  • High Speed Energy Information: Airflow (High)- 4700 cfm*, Airflow (Medium)- 2951 cfm*, Airflow (Low)-1763 cfm*, Energy consumption- 84 watts (excluding lights), Airflow efficiency- 66 cfm/watt, *Fan on a downrod
  • 30 year limited warranty.

Product Variations

PROG_P2521_77classic-walnut_PRODIMAGE
P2521-77
PROG_P2521_20medium-cherry_PRODIMAGE
P2521-20
PROG_P2521_09natural-cherry_PRODIMAGE
P2521-09
PROG_P2521_80dark-cherry_PRODIMAGE
P2521-80
PROG_P2521_09CHcherry_PRODIMAGE
P2521-09CH
PROG_P2521_09WAclassic-walnut_PRODIMAGE
P2521-09WA
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Fans
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Construction Material -Secondary Aluminum or Zinc
Construction Material -Secondary part blade arms
Convertible fixture includes both mounts No
Dusk to Dawn No
EU RoHS Indicator Contact Manufacturer
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Classic Walnut
  • Medium Cherry
Fan - Dual mount Yes
Fan - Fob finsh Walnut
Fan - Pull Chain finish Antique Brass
Fan blades finish descriptor Reversible
Fan motor speed 3 Speed, Manual Reverse
Finish Name Forged Bronze
Finish Type Painted
Fixture Type Ceiling Fan
Lamp Included No
Lamp Type Basic Indoor
Lifestyle
  • Traditional
  • Transitional
Mount location ceiling downrod
Mounting Type Dual ceiling mounting on downrod, or close to ceiling
Mounting for outlet box included hardware
New Products No
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style Transitional
Switch Type Pullchain
Type Standard
UPC 785247138661
Warranty Length 30-year Limited Warranty

Dimensions

Dimensions 52 in x 52 in x 14.625 in
Fan - Recommended room size 400
Gross Weight with Packaging 20.1 lb
Height 14.625 in
Height Alt 11.5625 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 20.1 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed UL-CUL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
EPACTairflow efficiency cfmwatt 84
EPACTenergy consumption watts 65
Energy Efficient Yes
EnergyStar No
Industry Standard(s) cUL Listed
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 25

Resource Links

Instruction Sheet Number 93095412

Resources and Downloads

Specifications

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS