text.skipToContent text.skipToNavigation

P250066-31M

By Progress Lighting 

Collection Name:  AirPro

Catalog ID: P250066-31M

By Progress Lighting
$183.37 USD
Collection Name:  AirPro
Catalog ID:  P250066-31M
Enjoy the beautiful expansive design of the Energy Star-Rated Air Pro Collection 52-Inch 5-Blade Matte Black/Distressed Ebony AC Motor Traditional Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for traditional and transitional style settings. 5 reversible blades are coated in matte black and distressed ebony finishes for extra design versatility.
  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 5 reversible blades are coated in matte black and distressed ebony finishes for extra design versatility.
  • DIMENSIONS: Measures 52-inch diameter by 13.5-inch height. A 1-inch x 4-1/2-inch downrod is included. Longer accessory downrods can be ordered separately
  • PULL CHAIN CONTROL/CANOPY: 3-speed pull chain control, manual reverse switch, and universal light kit compatible. Dual mount canopy that accommodates flat or sloped ceilings (sloped -30 degrees).
  • BULBS: Light kit adaptable with universal light kit.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: ENERGY STAR Certified, Title 20, UL, and Dry Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Fan - Blade Pitch 12 °
Fan - Blade finish
  • Matte Black
  • Distressed Ebony
Fan - Pull Chain finish Chrome
Fan blades finish descriptor Yes
Fan motor speed 3 Speed, Manual Reverse
Finish Name Matte Black
Finish Type Baked Powder Epoxy/Polyester Finish
Fixture Type Ceiling Fan
Lamp Included No
Lifestyle Traditional
Mount location ceiling downrod
Mounting Type
  • Ceiling Sloped
  • Ceiling Downrod
Mounting for outlet box included Mounting Bracket
Number of Lamps 0
Number of Lamps Total 0
Power Source Hardwired
Quick Install canopy No
Quick Link connector No
Remote included No
Room Type Living Room
Size Type Medium
Switch Type Pullchain
Type Standard
UPC 785247250097
Warranty Length Limited Lifetime warranty

Dimensions

Dimensions 52 in x 52 in x 13.5 in
Fan - Recommended room size 360 ft²
Height 13.5 in
Length 52 in
Note Weight of fixture exceeds NEC limits No
Weight 16.32 lb
Width 52 in
Width Diameter Descriptor dia.

Electrical Ratings

Current Rating 0.37 A
Frequency Rating 60 Hz
Voltage Rating 120 V

Conductor Related

Wire Length 80 in

Certifications and Compliance

Certified Listed UL
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified Yes
EPACTairflow efficiency cfmwatt 134
EPACTenergy consumption watts 29
Energy Efficient Yes
Industry Standard(s) FCC Title 47, Part 15, Class B
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 N/A
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93138706

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

HOW TO SELECT THE PERFECT FAN IN 5 STEPS

P250066-31Mmatte-black-IMG_5150

P250066-31Mdistressed-ebony-IMG_5155