PROG_P250096-143_hero_PRODIMAGE
PROG_P250096-143_hero_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+5
PROG_Choosing-the-perfect-fan_detailshot

Bastrop Collection 26 in. Three-Blade GraphiteTransitional Ceiling Fan with 3 Speed Remote Control

$682.00 USD

Brand:

Progress Lighting

Catalog ID:

P250096-143

Collection name:

Bastrop

Introduce a rustic industrial style to your home with Bastrop, whose updated vintage styling comes from its wood tone and metal cage frame construction. Curved fan blades finished in aged oak feature an interesting bend that heightens the fan's industrial aesthetic. A damp location rating makes Bastrop ideal for both indoor and covered outdoor use. An included remote control operates the fan.

  • Cage-style fan is ideal for living rooms, bedrooms, dens, offices, patios, and porches
  • Rustic industrial styling brings a vintage touch to transitional, urban industrial, rustic and vintage electric settings
  • Three curved ABS fan blades for better air movement, blades are hand finished in an Aged Oak with an outer cage finished in Graphite
  • Measures 26 in. Dia x 13.6 in. H
  • Includes 3 speed handheld remote control with battery and wall bracket.
  • Certifications: ETL Damp Location Listed, suitable for use indoors or in outdoor covered areas
  • Lighting experts recommend installing this fan in a room up to 144 sq. ft. for optimal performance
  • Powered by an efficient AC Motor
  • Includes Lifetime Limited Warranty

Product details

General

Battery Capacity
0.22 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Color
Black
Color Generic
Black
Compatibility
Sloped Ceiling Kit
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Fan - Blade finish
Graphite
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Graphite
Finish Type
Painted
Fire Resistance
No
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
Transitional
Mount location
Ceiling
Mounting for outlet box included
Mounting Bracket
Mounting Type
Ceiling Downrod
New Products
Yes
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Switch Type
Push button
Type
Caged
UPC
785247266661
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
26 in x 26 in x 13.6 in
Fan - Recommended room size
75 ft²
Height
13.6 in
Length
26 in
Note Weight of fixture exceeds NEC limits
No
Weight
16 lb
Width
26 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.13 A
Frequency Rating
60 Hz
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
100 CFM/WATT
EPACTenergy consumption watts
11 W
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada/Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164932

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS