- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Billows Collection 52" 5 -Blade Ceiling Fan
Item Added to Your Cart!
Billows Collection 52" 5 -Blade Ceiling Fan
Billows Collection 52" 5 -Blade Ceiling Fan
By Progress Lighting
$339.46 USD
The 52 inch Billows ceiling fan features an LED light kit with white opal glass shade and five reversible blades in silver and white washed finishes. With a sophisticated and traditional design, the Billows offers both form and function with two energy efficient 9W MaxLite LED lamps, featuring a 3000K color temperature.
- 52" Billows collection ceiling fan features an LED light source, offering both form and function with energy- and cost-savings benefits
- Five reversible Silver/Whitewashed Grey blades
- Billows collection ceiling fan with Brushed Nickel finish
- Pull chain is Chrome with a cherry fob
- The light kit contains a white opal glass shade and is comprised of 2-9W dimmable 3000K LED lamps, offering 800 lumens/each (source), 90+ CRI
- Indoor ceiling fan ideal for use in living rooms, bedrooms and bonus rooms
- Billows ceiling fan adds form and function - by providing increased air circulation in rooms
- Features Traditional design styling
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- UL dry location listed
- A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
- Can be used to comply with California Title 20.
- Can be used to comply with 2016 Title 24 JA8
- High Speed Energy Information: Airflow- 682 cfm, Energy consumption- 59 watts (excluding lights), Airflow efficiency- 79 cfm/watt
- Limited lifetime warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Fans |
Color | Nickel |
Color Generic | Grey |
Color Rendering Index (CRI) | 90+ CRI |
Color Temperature | 3000 K |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dimming Protocol | ELV/Reverse Phase |
Dimming Range | Dims to 10% Brightness |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 13.5 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | Maple |
Fan - Pull Chain finish | Chrome |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed Remote Control, Manual Reverse |
Finish Name | Brushed Nickel |
Finish Type | Plated |
Fixture Type | Ceiling Fan |
Glass | Frosted |
Lamp Included | Yes |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | E26 |
Lamp Type Basic | Solid State |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | No |
Room Type |
|
Socket Base Type - Main | E26 |
Socket Type | socket |
Style | New Traditional |
Sub Brand | Progress LED |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247214761 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 17.5 in |
Fan - Recommended room size | 400 |
Height | 17.5 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 20.2 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 9 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 54 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 79 |
EPACTenergy consumption watts | 59 |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 25000 |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 30 |
Resource Links
Instruction Sheet Number | 93082650 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.