PROG_P250067_020-WB_hero_PRODIMAGE
PROG_P250067_020-WB_hero_PRODIMAGE
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
PROG_Downrod-Instruction_install
+6
PROG_Downrod_Selection_Guide_detailshot

Briarwood Collection 22-Inch Antique Bronze 3-Blade AC Motor Farmhouse Ceiling Fan

$498.30 USD

Brand:

Progress Lighting

Catalog ID:

P250067-020-WB

Collection name:

Briarwood

Create a cozy and comfortable home atmosphere with the Briarwood Collection 22-Inch 3-Blade Antique Bronze Indoor/Outdoor AC Motor Farmhouse Ceiling Fan ideal for any great room, bedroom, living room, or bonus room. Perfect for farmhouse, rustic, and coastal style settings. 3 blades coated with an antique bronze finish rotate within the rich oak open-frame design that boasts a classic cross-brace pattern.

  • APPLICATION: Ideal for any great room, bedroom, living room, or bonus room.
  • STYLES: Perfect for farmhouse, rustic, and coastal style settings.
  • BLADES: 3 blades coated with an antique bronze finish rotate within the rich oak open-frame design that boasts a classic cross-brace pattern.
  • DIMENSIONS: Measures 22-inch diameter by 17-inch height. A 1-inch x 6-inch downrod is included. Longer accessory downrods can be ordered separately
  • REMOTE CONTROL/CANOPY: A 3-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Dual mount canopy that accommodates flat or sloped ceilings (sloped -22 degrees).
  • BULBS: Includes 4 medium base Vintage bulbs, each 5.5 W LED, 2200 color temp, 500 lumens, 80CRI, dimmable.
  • MOTOR: Experience energy-efficient savings with the fan's cutting-edge AC motor.
  • CERTIFICATIONS: Title 20, cETLus, and Damp Location Listed.
  • PAIRS WITH: Pairs with a variety of Progress Lighting fixtures.
  • WARRANTY: Our Limited Lifetime Warranty ensures your complete satisfaction with your purchase and we offer professional after-sales customer service support.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
80 CRI
Color Temperature
2200 K
Compatibility
  • Remote Control
  • Light Bulb
Construction Material - Main
Steel
Fan - Blade finish
Antique Bronze
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Antique Bronze
Finish Type
Hand Painted
Fixture Type
Ceiling Fan
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lamp Type Basic
Incandescent
Lifestyle
Farmhouse
Light Distribution
Ambient
LM-79 Lumens
500 lm
LM-79 Lumens per Watt
90 Lum/Watt
Mount location
ceiling downrod
Mounting for outlet box included
Mounting Bracket
Mounting Type
  • Ceiling Sloped
  • Ceiling Downrod
New Products
No
Number of Lamps
4
Number of Lamps Total
4
Operating Temperature
25 °C
Power Source
Hardwired
Quick Install canopy
No
Quick Link connector
No
Room Type
Bedroom
Size Type
Small
Socket Base Type - Main
E26
Socket Type
ST19
Socket type material
Socket
Starting Temperature - Minimum
-20 °C
Switch Type
Push button
Type
Caged
UPC
785247250226
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
22 in x 22 in x 17 in
Fan - Recommended room size
75 ft²
Height
17 in
Length
22 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.51 lb
Width
22 in
Width Diameter Descriptor
sq.

Electrical Ratings

Current Rating
0.31 A
Frequency Rating
60 Hz
Lamp Wattage
5.5 W
Voltage Rating
120 V

Conductor Related

Wire Length
45 in

Certifications And Compliance

Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
37
EPACTenergy consumption watts
31
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1
Pallet Quantity
8

Resources

Instruction Sheet Number
93138710

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS