- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Caleb Collection 68" Five- Blade Ceiling Fan
Item Added to Your Cart!
Caleb Collection 68" Five- Blade Ceiling Fan
Caleb Collection 68" Five- Blade Ceiling Fan
By Progress Lighting
$626.45 USD
Beautiful and expansive in design, the 68 inch Caleb ceiling fan is ideal for use in large spaces. Bent Carved Wood walnut blades are paired with an Antique Bronze finish. Caleb features a dual mount system and is compatible with universal light kits. A full function remote control with batteries is included.
- 68" Caleb ceiling fan features a spacious design with bent five carved wood blades
- Caleb ceiling fan features Walnut blades with an Antique Bronze finish
- Five long and graceful blades made of carved wood move air with remarkable efficiency
- Beautiful and expansive in design, the 68" Caleb ceiling fan is ideal for use in large spaces - such as great rooms, bedrooms and other living areas
- Caleb features a dual mount system and is compatible with universal light kits
- A full function remote control with batteries is included
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that is larger than 400-square feet
- UL dry location listed
- Reversible motor for year round comfort allows you to choose either a
- down draft (summer) or an up draft (winter)
- Add a P2631-30 wall control for added convenience
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 7045 cfm, Energy consumption- 86 watts (excluding lights), Airflow efficiency- 82 cfm/watt
- Limited Lifetime Warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Battery Capacity | 0.055 Ah |
Battery Type | A23 12V Alkaline |
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 18 ° |
Fan - Blade finish | Walnut |
Fan - Dual mount | No |
Fan - Fob finsh | n/a |
Fan blades finish descriptor | Non Reversible |
Fan motor speed | 3 Speed, Remote Control Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | strap |
New Products | No |
Operating Temperature Celcius Max | 40 °C |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | 3 Speed Remote Control |
Room Type |
|
Starting Temperature - Minimum | -10 °C |
Style | Transitional |
Switch Type | Push button |
Type | Standard |
UPC | 785247221769 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 68 in x 68 in x 18 in |
Fan - Recommended room size | 401 |
Height | 18 in |
Length | 68 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 24.26 lb |
Width | 68 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 82 |
EPACTenergy consumption watts | 86 |
Energy Efficient | No |
Industry Standard(s) | Title 20 |
JA8 | No |
Other Heavy Metal Content Indicator | No |
TM-21 | 50000 |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 15 |
Resource Links
Instruction Sheet Number | 93089915 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Caleb P2560
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.