- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Clifton Heights Collection 52" Four-Blade Ceiling Fan
Item Added to Your Cart!
Clifton Heights Collection 52" Four-Blade Ceiling Fan
Clifton Heights Collection 52" Four-Blade Ceiling Fan
By Progress Lighting
$293.92 USD
52" four-blade Fan with reversible Medium Cherry/Classic Walnut blades and an Antique Bronze finish. The Clifton Heights ceiling fan offers great performance and value. This contemporary styled fan features a powerful, 3-speed motor that can be reversed to provide year-round comfort. Includes innovative canopy system that can be installed on vaulted ceilings up to 12:12 pitch. Can be used to comply with California Title 20.
- 52" Clifton Heights Collection ceiling fan features four reversible blades
- Reversible Cherry/Classic Walnut blades with Antique Bronze finish
- Pull chain is antique brass with walnut fob
- Indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- Clifton Heights Collection ceiling fan adds form and function - by providing increased air circulation
- Features Transitional design styling
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- UL CUL dry listed location
- A 3/4" x 6" downrod is included. Longer accessory downrods can be ordered separately
- Standard canopy designed for sloped ceilings
- Dual ceiling mounting on downrod, or close to ceiling (11").
- Can be used to comply with California Title 20.
- High Speed Energy Information: Airflow- 4248 cfm, Energy consumption- 57 watts, Airflow efficiency- 76 cfm/watt
- 30 year limited warranty.
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Fans |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Construction Material -Secondary | Aluminum or Zinc |
Construction Material -Secondary part | blade arms |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
EU RoHS Indicator | Contact Manufacturer |
Fan - Blade Pitch | 12.5 ° |
Fan - Blade finish |
|
Fan - Dual mount | Yes |
Fan - Fob finsh | Walnut |
Fan - Pull Chain finish | Oxide |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lamp Type Basic | Indoor |
Lifestyle |
|
Mount location | ceiling downrod |
Mounting Type | Ceiling Downrod |
Mounting for outlet box included | hardware |
New Products | No |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Remote included | No |
Room Type |
|
Style |
|
Switch Type | Pullchain |
Type | Standard |
UPC | 785247163557 |
Warranty Length | 30-year Limited Warranty |
Dimensions
Dimensions | 52 in x 52 in x 15.75 in |
Fan - Recommended room size | 400 |
Gross Weight with Packaging | 20 lb |
Height | 15.75 in |
Height Alt | 11 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 20 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | UL-CUL |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 76 |
EPACTenergy consumption watts | 57 |
Energy Efficient | Yes |
EnergyStar | No |
Industry Standard(s) | UL listed. |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 30 |
Resource Links
Instruction Sheet Number | 93095418 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Fan Blade Finish Image(s)
Finish Images
Please wait, preparing to download your file.