- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Drift Collection 32" Four-Blade Ceiling Fan
Item Added to Your Cart!
Drift Collection 32" Four-Blade Ceiling Fan
Drift Collection 32" Four-Blade Ceiling Fan
By Progress Lighting
$214.94 USD
Enhance your home with the perfect mix of form and function with the 32 in four-blade Drift fan. Ideal for smaller spaces, such as closets, mudrooms and laundry rooms, Drift features a powerful motor and a steep pitch to circulate a lot of air within a smaller space. Drift offers a dual mount system and a three-speed pull chain fan switch, as well as an on/off pull chain switch to operate the light. White finish.
- Enhance your home with the perfect mix of form and function with the 32” four-blade Drift fan
- Reversible White and Driftwood blades
- Timeless White finish
- Features a dual mount system and a three-speed pull chain fan switch
- Indoor ceiling fan ideal for smaller spaces, such as closets, mudrooms and laundry rooms
- Drift features a powerful motor and a steep pitch to circulate a lot of air within a smaller space
- The design features sleek and modern blades and lends itself to Contemporary, Mid-Century Modern and Modern design trends
- Powerful and reversible 3-speed motor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size up to 75 square feet
- Dual ceiling mounting on downrod, or close to ceiling (9-1/2")
- A 1”x 6” downrod is included. Longer accessory downrods can be ordered separately
- Compatible with universal light kits
- UL dry location listed
- Limited Lifetime Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | White |
Color Generic | White |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | Maple |
Fan - Pull Chain finish | Chrome |
Fan blades finish descriptor | Reversible |
Fan motor speed | 3 Speed, Manual Reverse |
Finish Name | White |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle |
|
Mount location | ceiling downrod |
Mounting Type | Dual ceiling mounting on downrod, or close to ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | No |
Room Type |
|
Style | New Traditional |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247230549 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 32 in x 32 in x 14.375 in |
Fan - Recommended room size | 75 |
Height | 14.375 in |
Height Alt | 9.5 in |
Length | 32 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 11.25 lb |
Width | 32 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | ULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
EPACTairflow efficiency cfmwatt | 81 |
EPACTenergy consumption watts | 24 |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 36 |
Resource Links
Instruction Sheet Number | 93099671 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.