- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Indoor Lighting
- Ceiling Fans
- Ceiling Fans
- Edgefield Collection 52" Five-Blade Ceiling Fan
Item Added to Your Cart!
Edgefield Collection 52" Five-Blade Ceiling Fan
Edgefield Collection 52" Five-Blade Ceiling Fan
By Progress Lighting
$315.26 USD
This energy efficient and lightweight 52 in fan offers clean lines and a design that complements modern interiors. Edgefield features an updated and stylish shell-shaped blade holder that contains five sweeping blades. A four-speed pull chain and a manual reverse switch come standard with design. Rich Architectural Bronze finish.
- The 52” Edgefield features an updated and stylish shell-shaped blade holder containing five sweeping blades
- Energy Star rated
- Powerful and quiet DC Motor
- Reversible Classic Walnut and Medium Cherry blades
- Rich Architectural Bronze finish
- Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
- Features a dual mount system and a four-speed pull chain fan switch
- Brass four speed pull chain
- The design features clean, precise fittings and lends itself to Transitional, Contemporary and Farmhouse décor
- As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
- Compatible with universal light kits
- Airflow: 5741 CFM*
- Energy consumption: 33 watts (excluding lights)*
- Efficiently: 171* * Fan on a downrod
- A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
- UL dry location listed
- Limited Lifetime Warranty
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Steel |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Fan - Blade Pitch | 13 ° |
Fan - Blade finish |
|
Fan - Dual mount | No |
Fan - Fob finsh | Walnut |
Fan - Pull Chain finish | Brass |
Fan blades finish descriptor | Reversible |
Fan motor speed | 4 Speed, Manual Reverse |
Finish Name | Architectural Bronze |
Finish Type | Painted |
Fixture Type | Ceiling Fan |
Lamp Included | No |
Lifestyle |
|
Mount location | Ceiling |
Mounting for outlet box included | bracket |
New Products | No |
Photocell | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Remote included | No |
Room Type |
|
Style | New Traditional |
Switch Type | Pullchain |
Type | Standard |
UPC | 785247230594 |
Warranty Length | Limited Lifetime warranty |
Dimensions
Dimensions | 52 in x 52 in x 14.625 in |
Fan - Recommended room size | 400 |
Height | 14.625 in |
Length | 52 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 15.4 lb |
Width | 52 in |
Width Diameter Descriptor | dia. |
Electrical Ratings
Frequency Rating | 60 Hz |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 80 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | ULus |
Certified Listed Location | Dry Location Listed |
DarkSky | No |
ENERGY STAR Certified | Yes |
EPACTairflow efficiency cfmwatt | 171 |
EPACTenergy consumption watts | 33 |
Energy Efficient | Yes |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | N/A |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 30 |
Resource Links
Instruction Sheet Number | 93099669 |
Resources and Downloads
Specifications
Catalog Page
Installation/Instruction Manual (IOM)
Certifications
Videos
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
Please wait, preparing to download your file.