PROG_P250016_129classic-walnut_PRODIMAGE
PROG_P250016_129classic-walnut_PRODIMAGE
play
play
+23
PROG_P250016_129_arm1classic-walnut_PRODIMAGE

Edgefield Collection 52" Five-Blade Ceiling Fan

$315.26 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250016-129

Collection name:

Edgefield

This energy efficient and lightweight 52 in fan offers clean lines and a design that complements modern interiors. Edgefield features an updated and stylish shell-shaped blade holder that contains five sweeping blades. A four-speed pull chain and a manual reverse switch come standard with design. Rich Architectural Bronze finish.

  • The 52” Edgefield features an updated and stylish shell-shaped blade holder containing five sweeping blades
  • Energy Star rated
  • Powerful and quiet DC Motor
  • Reversible Classic Walnut and Medium Cherry blades
  • Rich Architectural Bronze finish
  • Beautiful and expansive in design, the indoor ceiling fan ideal for use in great rooms, living rooms, bedrooms and bonus rooms
  • Features a dual mount system and a four-speed pull chain fan switch
  • Brass four speed pull chain
  • The design features clean, precise fittings and lends itself to Transitional, Contemporary and Farmhouse décor
  • As a general rule of thumb, lighting experts suggest this fan is ideal in a room size that ranges from 226- to 400-square feet
  • Compatible with universal light kits
  • Airflow: 5741 CFM*
  • Energy consumption: 33 watts (excluding lights)*
  • Efficiently: 171* * Fan on a downrod
  • A 1” x 6” downrod is included. Longer accessory downrods can be ordered separately
  • UL dry location listed
  • Limited Lifetime Warranty

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Fan - Blade finish
  • Classic Walnut
  • Medium Cherry
Fan - Blade Pitch
13 °
Fan - Dual mount
No
Fan - Fob finsh
Walnut
Fan - Motor speed
4 Speed, Manual Reverse
Fan - Pull Chain finish
Brass
Fan blades finish descriptor
Reversible
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lifestyle
  • New Traditional
  • Transitional
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
No
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Style
New Traditional
Switch Type
Pullchain
Type
Standard
UPC
785247230594
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
52 in x 52 in x 14.625 in
Fan - Recommended room size
400
Height
14.625 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
15.4 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
Yes
EPACTairflow efficiency cfmwatt
171
EPACTenergy consumption watts
33
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93099669

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
Ceiling Fan Installation