PROG_P250095-009-WB_heroGrey-Weathered-Wood_PRODIMAGE
PROG_P250095-009-WB_heroGrey-Weathered-Wood_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7
PROG_Downrod-Instruction_install

Freestone Collection 52 in. Five-Blade Brushed Nickel Transitional Ceiling Fan with LED lamped Light Kit

$500.50 USD

Brand:

Progress Lighting

Catalog ID:

P250095-009-WB

Collection name:

Freestone

A wire-formed cage adds a touch of casual style to Freestone. Five reversible plywood blades finished in smooth silver and grey weathered wood offer a customizable option to complement the room's decor style. The light kit features a shatter-proof opal white shade for a soft glow and includes medium-based LED lamps for energy efficiency. Individual pull chains operate both the fan and the light.

  • Casual indoor fan for living rooms, great rooms and bedrooms
  • Wire cage and informal styling make this fan ideal for transitional, modern farmhouse and rustic interiors
  • 5 sleek reversible fan blades finished in smooth silver and grey weathered wood extend from a housing coated in a smooth brushed nickel finish
  • Measures 52 in. Dia x 15 in. H
  • For ideal illumination, two LED medium base light bulbs are included (6.5-Watt, A15, 3000K, 90CRI), and one shatterproof frosted white acrylic shade for even illumination
  • Certifications: ETL Dry Location Listed, suitable for use indoors
  • Lighting experts recommend installing this fan in a room up to 400 sq. ft. for optimal performance
  • Powered by an efficient AC Motor, pull chain control
  • Includes Lifetime Limited Warranty

Product details

General

Can be mounted up or down
No
Color
Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Sloped Ceiling Kit
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Fan - Blade finish
  • Silver
  • Grey Weathered Wood
Fan - Blade Pitch
12 °
Fan - Fob finsh
Silver
Fan - Motor speed
3 Speed, Manual Reverse
Fan - Pull Chain finish
Chrome
Fan blades finish descriptor
Reversible
Finish Name
Brushed Nickel
Finish Type
Plated
Fire Resistance
No
Fixture Type
Ceiling Fan
Glass
Frosted White
Lamp Included
Yes
Lamp Shape
A15
Lamp Type
A15
Lamp Type Basic
Solid State
Lifestyle
Transitional
LM-79 Lumens
1000 lm
LM-79 Lumens per Watt
83.33 Lum/Watt
Mount location
Ceiling
Mounting for outlet box included
Mounting Bracket
Mounting Type
Ceiling Downrod
New Products
Yes
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Switch Type
Pullchain
Type
Basic
UPC
785247266807
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
52 in x 52 in x 15 in
Fan - Recommended room size
360 ft²
Height
15 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
18 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.48 A
Frequency Rating
60 Hz
Lamp Wattage
6.5 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
ETL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
90 CFM/WATT
EPACTenergy consumption watts
36 W
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Canada/Mexico
Title 20
Yes
Title 22
No
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164770

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS